arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-S 200/3 Illustration similar

STR-S 200/3

Top Jaw Blanks with Mounting Groove

ID 1516491

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 3-jaw clamp size 200
Technical data:
  • Dimensions: 78 x 72 x 50 mm
  • Material: 16MnCr5
  • Weight: 1 kg
Length [mm] 78
Width [mm] 72
Height [mm] 50
Material 16MnCr5
Suitable for 200
L [mm] 78
B [mm] 72
H [mm] 50
B1 [mm] 33
B2 [mm] 58
B3 [mm] 11
L1 [mm] 51
L2 [mm] 42
L3 [mm] 1.75
T1 [mm] 33
T2 [mm] 22
Weight [kg] 1

Scope of delivery
Top jaw blanks