arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-S 250 Illustration similar

STR-S 250

Top Jaw Blanks with Mounting Groove

ID 402113

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 250
Technical data:
  • Dimensions: 90 x 125 x 50 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 4.5 kg
Length [mm] 90
Width [mm] 125
Height [mm] 50
Material 16MnCr5
Suitable for 250
L [mm] 90
B [mm] 125
H [mm] 50
B1 [mm] 72
B2 [mm] 65
B3 [mm] 11
L1 [mm] 90
L2 [mm] 62
T1 [mm] 32
T2 [mm] 20
Weight [kg] 4.5

Scope of delivery
Top jaw blanks