arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-S 315 Illustration similar

STR-S 315

Top Jaw Blanks with Mounting Groove

ID 1446935

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 315
Technical data:
  • Dimensions: 106 x 160 x 52 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 4.6 kg
Length [mm] 106
Width [mm] 160
Height [mm] 52
Material 16MnCr5
Suitable for 315
L [mm] 106
B [mm] 160
H [mm] 52
B1 [mm] 95
B2 [mm] 80
B3 [mm] 13.5
L1 [mm] 120
L2 [mm] 82
T1 [mm] 34
T2 [mm] 20
Weight [kg] 4.6

Scope of delivery
Top jaw blanks