arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TBA-D 140 Illustration similar

TBA-D 140

Supporting jaws

ID 1349715

Standard chuck jaws

Product features:
  • Reversible supporting jaw
  • Jaw interface: 1.5 mm x 60°
  • Interface 1: W-90-1
  • Interface 2: W-100-1
  • Suitable for: TANDEM 2-jaw clamp size 140
Technical data:
  • Dimensions: 83 x 90 x 53 mm
  • Weight: 1.3 kg
Width [mm] 90.0
Height [mm] 53.0
Depth [mm] 18.0
Suitable for 140
Weight [kg] 1.3

Scope of delivery
Supporting jaws