arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-2 80-15 Illustration similar

GWU-2 80-15

Accessories for the manual clamping systems standard

ID 432731

Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports width 80 mm
  • For placing of workpieces
  • Suitable for: KSC-D 80-300; KSC-F 80-214
Technical data:
  • Width: 80 mm
  • Height: 15 mm
  • Weight: 0.3 kg
Width [mm] 80
Height [mm] 15

Scope of delivery
1 set of workpiece supports