arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZI 16-16 Illustration similar

SZI 16-16

Hard Claw Jaws for I.D. Clamping

ID 123158

SZI 16-16, Hard Claw Jaws for I.D. Clamping
  • Serration: 1/16" x 90°
  • Groove width: 12 mm
  • Delivery unit: 1 set = 3 pieces
Product group Hard Claw Jaws for I.D. Clamping
Serration 1/16" x 90°
Slot width N [mm] 12
Width B [mm] 30
Height H [mm] 40
Clamping depth T [mm] 15
Thread workpiece stop G M5
Hole spacing b [mm] 15
Screws M8
Material Steel 16MnCr5, hardened
m/set [kg] 1