arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PT-FR 500-3 Illustration similar

PT-FR 500-3

Pendulum jaws supporting jaws

ID 191517

PT-FR 500-3, Pendulum jaws supporting jaws

Product features:
  • Serration: Angled serration
  • Delivery unit: 1 piece
Tools:
  • Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Product group Pendulum jaws supporting jaws
Serration Angled serration
Width B [mm] 45.0
Length L [mm] 220.0
Thread workpiece stop G M8
Material Steel 16MnCr5, hardened
m/piece [kg] 6.1