PNS-M 250-16-1
Pendulum jaw assemblies
ID 160218
PNS-M 250-16-1, Pendulum jaw assemblies
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 piece
- Scope of delivery: SP 250-2, ID-Nr. 194101PB 250-1, ID-Nr. 192100PT 16-1, ID-Nr. 160000
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 16 |
Width B [mm] | 85 |
Width B1 [mm] | 50 |
Height H [mm] | 64 |
Length L [mm] | 90 |
Clamping depth T [mm] | 35 |
Thread workpiece stop G | M6 |
Screws | M12 |
m/piece [kg] | 2 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.