arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GST 500-630 Illustration similar

GST 500-630

Hard stepped block jaws

ID 162104

GST 500-630, Hard stepped block jaws
  • Serration: Straight serration
  • Delivery unit: 1 set = 3 pieces
Product group Hard stepped block jaws
Serration Straight serration
Width B [mm] 45
Height H [mm] 93
Height H1 [mm] 46
Length L [mm] 175
Clamping depth T [mm] 20
Material Steel 16MnCr5, case-hardened
m/set [kg] 13.99