KSP3 160-PM-BWA
Pneumatic clamping force blocks with jaw quick-change system
ID 1479243
标准型气动夹具
产品特性:
产品特性:
- 双爪夹具
- 中心夹紧
- 标准行程
- 气动端位置监控
- 气动触点监控
- 基爪: 卡爪快换系统
- 尺寸: 160 x 160 x 108 mm
- 最大工作压力下的夹持力: 45 kN
- 单指行程: 3 mm
- 最大卡爪高度: 41 mm
- 重复精度: 0.01 mm
- 工作压力: 2 - 9 bar
- 6 bar 时每个双行程的耗气量: 3400 cm³
- 闭合/张开时间: 0.4 s
- 重量: 11.5 kg
Technical details
| 单指行程 [mm] | 3.0 |
|---|---|
| 最大工作压力下的夹持力 [kN] | 45.0 |
| 最小工作压力 [bar] | 2.0 |
| 最大工作压力 [bar] | 9.0 |
| 虎钳重复精度 [mm] | 0.01 |
| 最大卡爪高度 [mm] | 41.0 |
| 距离 H [mm] | 19.5 |
| 6 bar 时每个双行程的耗气量 [cm³] | 3400.0 |
| 闭合/张开时间 [s] | 0.4 |
| 重量 [kg] | 11.5 |
Scope of delivery
Clamping force block, mounting screws, cover plugs, clamping sleeves, fitting screws, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)