arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPA-T 40-14g6

SPA-T 40-14g6

Klempennen

ID 1398453

Spanbouten standaard

Productkenmerken
  • Klempen voor groefmontage
  • Centreerringen
Technische gegevens
  • Houdkracht M10: 35 kN
  • Wiederholgenauigkeit: < 0.005 mm
  • Gewicht: 0.3 kg
Houdkracht M10 [kN] 35.0
Rondloopnauwkeurigheid [mm] < 0.005
Variantuitvoering Centreerringen
Gewicht [kg] 0.3

Levering
Klempennen