ROTA NC plus 2 215-66 Z170-SV90°
3-jaw power chuck with through-hole
ID 852116
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Through-hole: 66 mm
- Spindle holder: ISO 702-4 Nr. 6 (Z170)
- Jaw interface: 1/16" x 90° Nut 17H7
- Stroke per jaw: 5.3 mm
- Piston stroke: 20 mm
- Max. clamping force: 100 kN
- Max. actuating force: 42 kN
- Max. RPM: 5000 1/min
- Weight: 19 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 6 (Z170) |
Serration | 1/16" x 90° |
Max. RPM [1/min] | 5000 |
Max. clamping force [kN] | 100 |
Max. actuating force [kN] | 42 |
Stroke/jaw [mm] | 5.3 |
Piston stroke (H) [mm] | 20 |
Moment of inertia [kgm²] | 0.12 |
Weight [kg] | 19 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SHB-J 80
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, and operating manual