ADK M8-SW5
Accessories for the standard quick-change pallet systems
ID 9985032
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Cover caps
- For covering mounting screws and prevention of chip accumulation
- Suitable for: NSE-T3 138, 138-K, 138-V1, 138-V1-K, 138-V4, 138-V4-K; NSE-T plus 138, 138-V1
- Thread : M8
- Diameter: 13 mm
- Height: 4.5 mm
- Weight: 0.001 kg
Technical details
| Diameter [mm] | 13.0 |
|---|---|
| Height [mm] | 4.5 |
| Weight [kg] | 0.001 |
Lieferumfang
Abdeckkappen