SBR-PGZN-plus 300
Finger blank
ID 300026
Finger blank ABR-SBR-RB, Size: 300, Suitable for: PGN-plus/PZN-plus
- Material of the finger blanks: Steel (1.7131)
- Anzahl Stück pro Ident.-Nr.: 1
Specifiche tecniche
| Pieces per ID | 1.0 |
|---|---|
| Weight [kg] | 9.07 |
| Material | Steel (1.7131) |
| Finger blanks made of steel | yes |