arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCML 630 Illustration similar

ROTA NCML 630

Hybrid chuck with manual workpiece centering

ID 1381351

Hybrid chuck, standard

Product features:
  • 3-jaw centering and magnetic chuck
  • Jaw quick-change system with multiple tongue and groove
  • Closed through-hole
  • Centering chuck: ROTA-S plus 2.0 160
  • Technology: Radial pole
  • Magnet type: Double AlNiCo
  • With demagnetization cycle
Technical data:
  • Stroke per jaw: 6.5 mm
  • Max. centering force: 65 kN
  • Max. magnetic holding force: 160 N/cm²
  • Magnet clamping range: 180 - 630 mm
  • Number of poles: 12
  • Number of channels: 3
  • Mains voltage: 400 V / 50 Hz
  • Max. rotational speed: 600 1/min
  • Weight: 395 kg
Max. Drehzahl [1/min] 600.0
Max. Zentrierkraft [kN] 65.0
Max. Magnethaltekraft [N/cm²] 160.0
Max. Drehmoment [Nm] 80.0
Min. Magnetspannbereich [mm] 180.0
Max. Magnetspannbereich [mm] 630.0
Hub/Backe [mm] 6.5
Anzahl Pole 12.0
Anzahl Kanäle 3.0
Netzspannung 400 V / 50 Hz
Eigenmasse [kg] 395.0

Scope of delivery
Hybrid chuck, soft top jaws, actuation key, assembly key, operating manual and CE declaration of conformity