WZS GZB-S Ø22 Ø10 KD/RS
Intermediate sleeves for tool grinding toolholders
ID 207887
WZS GZB-S Ø22 Ø10 KD/RS, Intermediate sleeves for tool grinding toolholders
- With radial safety bore
- Clamping diameter: 10 mm
- Length: 50.5 mm
Technical details
| Technology | Intermediate sleeves for tool grinding toolholders |
|---|---|
| Series | WZS GZB-S KD/RS |
| Toolholder interface | WZS GZB-S Ø 22 KD/RS |
| Clamping diameter D1 | 10 mm |
| D2 [mm] | 22.0 |
| D3 [mm] | 25.0 |
| D4 [mm] | 4.0 |
| L2 [mm] | 46.0 |
| L10 [mm] | 2.0 |
| Weight [kg] | 0.2 |
Version
With radial safety bore
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request