SRH-plus 50-W-M8-A
ID 359296
- Nombre de passages de fluide: 8
- Type de connecteurs électriques côté pignon: M8
- Couple: 50.2 Nm
Technical details
| Angle de rotation [°] | 180 |
|---|---|
| Réglage des fins de course [°] | 3 |
| Couple [Nm] | 50.2 |
| Indice de protection IP | 67 |
| Poids [kg] | 17.6 |
| Consommation de fluide (2x angle nominal) [cm³] | 776.0 |
| Temps de pivotement sans charge structurelle [s] | 1.2 |
| Pression d'utilisation nominale [bar] | 6.0 |
| Pression d'utilisation min. [bar] | 3.0 |
| Pression d'utilisation maximale [bar] | 8.0 |
| Diamètre de flexible à utiliser | 6 x 3.9 x 1.05 |
| Nombre de passages de fluide | 8.0 |
| Pression max. passage pneumatique [bar] | 8.0 |
| Température ambiante mini. [°C] | 5.0 |
| Température ambiant maxi. [°C] | 60.0 |
| Répétabilité [°] | 0.05 |
| Nombre de connecteurs électriques côté pignon | 9.0 |
| Type de connecteurs électriques côté pignon | M8 |
| Tension max. [V] | 24.0 |
| Courant max. par contact [A] | 1.0 |
| Courant max. [A] | 1.0 |
| Longueur X [mm] | 150.0 |
| Largeur Y [mm] | 256.4 |
| Hauteur Z [mm] | 259.8 |
| Moment Mx max. [Nm] | 340.0 |
| Force axiale max. Fz max. [N] | 9000.0 |
Dimensions and maximum loads
Moment d'inertie admissible J*
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously. Throttling has to be done for ensuring that the rotary movement takes place without impact or bouncing. Otherwise the service life reduces.
Moment d'inertie admissible J*
- X-axis:
- Temps de rotation
- Y-axis:
- Moment d'inertie de masse
- X-axis top:
- Cycles par heure
Sur demande, nous vous assistons dans la conception d'autres applications. N'hésitez pas à nous contacter.
General notes about the series
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Customized angle of rotation
More swivel angles are available on request.
Torque in the end positions
Please note that the final angular degrees (approx. 2°) before the end position can only be approached using the force of a single drive piston. For this reason, double actuated modules only have about half the rated torque available in this area. An external stop can be used to provide the full torque even in the end positions.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Standard conditions
The technical data shown refers to an environment of 20 °C and atmospheric pressure.
Housing material
Aluminum alloy, anodized
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Double piston rack and pinion principle
Scope of delivery
Centering sleeves, O-rings for direct connection, assembly and operating manual with manufacturer’s declaration
Warranty
24 months
Service life characteristics
on request