arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BAV 3 Illustration similar

BAV 3

Jaw turning fixture

ID 119103

BAV 3, Jaw turning fixture Light version
  • Inner diameter I: 162 mm
  • Outer diameter A: 244 mm
Diamètre intérieur I [mm] 162.0
Diamètre extérieur A [mm] 244.0
Force de serrage max. [kN] 30.0
Position de réglage min. [mm] 240.0
Position de réglage max. [mm] 315.0
Position de réglage min. [mm] 100.0
Position de réglage max. [mm] 175.0
Poids [kg] 5.6