arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
FFV Z120-D5 Illustration similar

FFV Z120-D5

Standard adapter plate

ID 836202

交货期可咨询
Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z120
  • Machine side: ISO 702-2 Nr. 5
Technical data:
  • Chuck pitch circle: 137 mm
  • Spindle pitch circle: 104.8 mm
  • Height: 24 mm
  • Through-hole: 79.6 mm
  • Weight: 2.8 kg
Lado da placa Z120
Lado da máquina ISO 702-2 Nr. 5
Círculo de arremesso da placa [mm] 137.0
Círculo de passo do fuso [mm] 104.8
Altura [mm] 24.0
Furo de passagem [mm] 79.6
Peso [kg] 2.8

Material suministrado
Placa adaptadora, tornillos de fijación