GBD 100-35-10
Jaw profiled
ID 1373346
Top jaws, standard
Product features:
Product features:
- Jaw profiled
- Interface 1: W-100-1
- Dimensions: 100 x 35 x 10 mm
- Number of grid holes: 12
- Weight: 0.23 kg
Technical details
Width [mm] | 100 |
---|---|
Depth [mm] | 10 |
Height [mm] | 35 |
Bundle | piece |
Weight [kg] | 0.23 |
Scope of delivery
Top jaw, fastening screws