GWU-S grip 125-40
Workpiece Supports Set
ID 1394229
Workpiece Supports Set
Product features:
Product features:
- Set of workpiece supports – width 125 mm
- Consisting of five pairs of workpiece underlays
- Heights = 9, 22, 27, 32, and 34 mm.
- Magnetic mounting
- Suitable for system jaws H = 40 mm with grip level 3 mm.
- Height accuracy: 0.01 mm
- Depth: 2.5 mm
- Width: 125 mm
- Weight: 0.75 kg
Technical details
| 幅 [mm] | 125.0 |
|---|---|
| 高さ [mm] | 9.0 |
| 重量 [kg] | 0.75 |
Scope of delivery
Workpiece Supports Set