PNS-Z 315-3
Pendulum jaw assemblies
ID 190112
PNS-Z 315-3, Pendulum jaw assemblies
Product features:
Product features:
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 piece
- Scope of delivery: PT 21-2, ID-Nr. 191103PB 315-3, ID-Nr. 192107SP 315-4, ID-Nr. 194107
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| 产品组 | 摆动卡爪总成 |
|---|---|
| 细齿 | 1/16" x 90° |
| 插槽宽度 N [mm] | 21.0 |
| 宽度 B [mm] | 152.0 |
| 宽度 B1 [mm] | 50.0 |
| 高度 H [mm] | 64.0 |
| 长度 L [mm] | 75.0 |
| 夹持深度 T [mm] | 35.0 |
| 螺纹工件止挡 G | M6 |
| 孔距 b [mm] | 34.0 |
| 螺钉 | M16 |
| m/件 [kg] | 2.5 |
如果在动力车床卡盘上使用浮动爪,可能会出现空隙。为了覆盖这些空隙,我们可提供 2 种夹持插件,属于供货范围内。