CELSIO SCAPTO C8 Ø20x85
Heat Shrinking Toolholders
ID 26002859
CELSIO SCAPTO C8 Ø20x85, Toolholders
- Heat Shrinking Toolholders
- Series: CELSIO
- Toolholder interface: SCHUNK CAPTO C8
- Clamping diameter: 20 mm
- Projecting length: 85 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 450 Nm
Technical details
Technology | Heat Shrinking Toolholders |
---|---|
Series | CELSIO |
Toolholder interface | SCHUNK CAPTO C8 |
Toolholder standard | ISO 26623-1 |
Clamping diameter D1 | 20 mm |
D2 [mm] | 40 |
D6 [mm] | 33 |
L2 [mm] | 52 |
L3 [mm] | 10 |
L4 [mm] | 55 |
G | M16x1 |
Min. torque [Nm] | 450 |
Weight [kg] | 1.3 |
These product variants are suitable for both milling as well as turning centers
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data Carrier
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length adjustment screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request