SINO-R HSK-A 63 Ø3/4"x85
油圧ツールホルダー
ID 209540
SINO-R HSK-A 63 Ø3/4"x85, ツールホルダー
- 油圧ツールホルダー
- シリーズ: SINO-R
- ツールバーインターフェース: HSK-A 63
- クランプ径: 3/4"
- 突出長さ: 85 mm
- 振れ精度: ≤ 0.005 mm、クランピングボアで測定
- バランスグレード: 15,000 RPM または Umax < 1 gmm 時に G6.3
- 最小トルク: 450 Nm
技術的詳細
| Technologie | Rozpínací upínač nástrojů |
|---|---|
| Řada | SINO-R |
| Rozhraní upínače nástrojů | HSK-A 63 |
| Norma upínače držáku | DIN ISO 12164-1 |
| Upínací průměr D1 | 3/4" |
| D2 [mm] | 48.5 |
| D3 [mm] | 49.72 |
| D6 [mm] | 41.7 |
| Projekční délka L1 [mm]/[palce] | 85 mm / 3.3" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 42.0 |
| L5 [mm] | 59.0 |
| G | M8x1 |
| Min. točivý moment [Nm] | 450.0 |
| Vlastní hmotnost [kg] | 1.35 |
| Odolná chladivu | ano |
| Standardní délka | ano |
Version
Optimal for heavy duty milling and thread milling
Run-out accuracy
≤ 0,005 mm measured in the clamping bore
Balancing grade
G6.3 at 15,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request