arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
UGE 20 Illustration similar

UGE 20

Clamping inserts

ID 100019

In stock
UGE 20, Upínací vložky
  • Výška H: 10 mm
  • Délka L: 16 mm
  • Materiál: Karbid
  • Jednotka: 1 sada = 6 kusů
Rozsah dodávky: upínací vložka se šroubem s válkovým šroubem M4 x 12, DIN  912 montážní pokyny
Height H [mm] 10.0
Length L [mm] 16.0
Angle W [°] 10.0
Material Carbide
Delivery unit 1 set = 6 pieces
Scope of delivery Scope of delivery: Clamping insert with cylindrical screw M4 x 12, DIN 912, installation instructions