AGE-U
Compensation unit
Compensation unit with rotation and angle compensation for adaptation of end effector to the position of the component
説明
Advantages – Your benefits
- Deflection both while in rotation and at an angle
compensate for inaccuracies in the position of the workpiece and saves time, cost and effort by simplifying robot programming - Centric reset
allows components to be placed in a defined position - Spring-supported reset of the unit
can be adjusted via compressed air for optimum deflection - ISO mounting pattern
equipped with ISO standard both robot-side and tool-side A direct screw connection to conventional robot types is possible without an additional adapter plate - Monitoring of locking
increases the process reliability and simplifies commissioning
Options and special information
- Optional protective boot
A protective cover is available for the compensation unit. The protective cover can be ordered and retrofitted.