arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
HS 12 Illustration similar

HS 12

Clamping inserts

Ident.-Nr. 1525006

HS 12, Clamping inserts
  • Height H: 16 mm
  • Diameter D: 12 mm
  • Thread G: M6
  • Material: HSS
  • Delivery unit: 1 set = 10 pieces
Altura H [mm] 16.0
Diâmetro D [mm] 12.0
Linha G M6
Força máxima de carga [kN] 10.0
Material HSS
Unidade de entrega 1 conjunto = 10 unidades
Os valores máximos de força de carregamento são válidos se todas as pontas estiverem agarrando.