arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBVS-P-R 65-42.5-25 Illustration similar

GBVS-P-R 65-42.5-25

Parallel jaw

ID 1411018

Delivery time on request
Clamping inserts, standard

Product features:
  • Clamping jaw grip 90
  • Interface 1: W-SEI
  • Suitable for: Adjustable jaw KSM2
Technical data:
  • Dimensions: 65 x 42,5 x 25 mm
  • Weight: 0.4 kg
幅 [mm] 65.0
奥行 [mm] 25.0
高さ [mm] 65.0
供給単位 個数
重量 [kg] 0.4