GHA 97-91-7.5
Accessories for the manual clamping systems standard
IDnr. 1595940
Accessories for the manual clamping systems standard
Product features:
Product features:
- Hydraulic connection plate
- Width: 97 mm
- Height: 7.5 mm
- Weight: 0.5 kg
Technische gegevens
| Breedte [mm] | 97.0 |
|---|---|
| Hoogte [mm] | 7.5 |
| Gewicht [kg] | 0.5 |