KA WLN12L04-LK-01000-A
cable
ID 1502032
Voltage supply connection cable – drag chain and torsion resistant M12 socket, angled, Plug-in connection size: M12L, Angled socket
- Connection: M12 L-coded
- Number of wires: 4
- Cable length: 10 m
- Max. current: 12 A
技術的詳細
| Connection sensor side | Angled socket |
|---|---|
| Thread sensor sided | M12 L-coded |
| Angled connector, sensor side [°] | 90 |
| Connector control cabinet side | open wire strands |
| Angle control cabinet sided [°] | 0 |
| Number of wires | 4.0 |
| Wire cross section [mm²] | 1.5 |
| Max. current per wire [A] | 12.0 |
| Max. current [A] | 12.0 |