MTTH HSK-A 63 MK4x160
Morseconus-opname met aanhaalschroefdraad
ID 23004343
MTTH HSK-A 63 MK4x160, Gereedschapshouders
- Morseconus-opname met aanhaalschroefdraad
- Reeksen: Morseconus-opname met aanhaalschroefdraad
- Scheidingvlak met de gereedschaphouder: HSK-A 63
- Draad in klemdiameter: M16
- Morseconus: MK 4
- Uitstekende lengte: 160 mm
- Uitloopnauwkeurigheid: ≤ 0,008 mm gemeten van kegel tot inwendige kegel
- Balanceergraad: G6.3 bij 8.000 tpm of Umax < 1 gmm
技術的詳細
| Technology | Morse taper mountings with locking thread |
|---|---|
| Series | Morse taper mountings with locking thread |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| MK size | MK 4 |
| Thread tightening bolt G | M16 |
| D2 [mm] | 48.0 |
| Projecting length L1 [mm]/[inch] | 160 mm / 6.3" |
| L4 [mm] | 134.0 |
| Weight [kg] | 2.06 |
| Coolant-proof | yes |
| Standard length | yes |
Version
For mounting morse taper tools with locking thread in accordance with DIN 228A.
Run-out accuracy
≤ 0.008 mm measured from taper to internal taper
Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request