arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KEH P02 400V/50Hz Illustration similar

KEH P02 400V/50Hz

Accessories for standard magnetic clamping technology

ID 422350

Accessories for standard magnetic clamping technology

Product features:
  • Control unit 400 V/50 Hz
  • Two-channel version
  • With 8 step holding force regulation
  • Suitable for: MSC magnetic chucks
Technical data:
  • Number of channels: 2
  • Voltage: 400 V
  • Frequency: 50 Hz
Síťové napětí [V] 400.0
Frekvence [Hz] 50.0
Počet kanálů 2.0

Rozsah dodávky
Ovládací jednotka, ruční dálkové ovládání, návod k obsluze