FDB-AC
Deburring spindle
この製品は廃番となっており、販売は停止されています。
Flexible deburring spindle for use in robotic applications
説明
Advantages – Your benefits
- Flexible high-frequency spindle
for maximum flexibility when deburring - Pneumatically adjustable rigidity of the cutting spindle via compressed air
for clean chamfer edges in every installation position - High speeds
for high feed rates - Flexible use
on the robot arm or as a stationary unit