arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CWA-064-P Illustration similar

CWA-064-P

Compact change system

Ident.-Nr. 305765

Auf Lager
Compact change system CWS, Size: 064, Compact change adapter, manual, Direct connection to*: PGN-plus 64

  • No. of fluid feed-throughs: 4
  • Force Fz max.: 700 N
  • Max. total payload: 16 kg
Recommended handling weight [kg] 16.0
Repeat accuracy [mm] 0.01
Weight [kg] 0.032
Number of pneumatic feed-throughs 4.0
Min. ambient temperature [°C] 5.0
Max. ambient temperature [°C] 60.0
Direct connection to* PGN-plus 64
Length X [mm] 52.0
Width Y [mm] 36.0
Height Z [mm] 10.0
Moment Mx max. [Nm] 40.0
Moment My max. [Nm] 60.0
Moment Mz max. [Nm] 40.0
Force Fz max. [N] 700.0
*also suitable for other grippers with the same screw connection diagram
**Please note that the heights of the change master (ZK) and change adapter (ZA) differ. The sum represents the total height of a coupled change system.

General notes about the series

Harsh environmental conditions
Please note that use under harsh environmental conditions (e.g. in the coolant area, cast and grinding dust) can considerably reduce the service life of the units, and we will not take over any warranty. However, in many cases we can find a solution. Please contact us for assistance.

Handling weight
is the weight of the total load attached to the flange. When designing, the permissible forces and moments have to be paid attention to. Please note that exceeding the recommended handling weight will shorten the lifespan.

Actuation
manually via Allen key, provided by the customer

Operating principle
by turning the threaded spindle, the clamping jaws are clamped or unclamped

Media transmission
Integrated pneumatic feed-through

Housing
The housing consists of high-strength, hard-coated aluminum alloy. The functional components are made of hardened steel.

Scope of delivery
Centering sleeves for mounting and direct connection

Warranty
24 months