arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
VERO-S 툼스톤

VERO-S 툼스톤

VERO-S 툼스톤
VERO-S와 결합된 툼스톤으로, 보다 우수한 유연성을 제공하고 설치 비용을 줄입니다.

Advantages – Your benefits

  • VERO-S interface
    Fast exchange of clamping devices with extremely high repeat accuracy
  • Stable hollow body design
    High rigidity and excellent vibration damping
  • Rectangularity to base plate of 0.01 mm to 200 mm
    High base accuracy, no additional surface grinding of tombstone necessary
  • Standardized pallet sizes
    Suitable for all common machining plates 400 x 400 mm and 500 x 500 mm
  • Two interfaces integrated as standard for positioning on the machine table
    Quick and easy adaptation to machine tools according to DIN 55 201 and JIS 6337-1980

Options and special information

  • High flexibility due to VERO-S
    VERO-S tombstones from SCHUNK have been pre-prepared with the VERO-S NSE-T3 138-V1 quick-change pallet modules. These tombstones can be equipped with clamping devices from the huge SCHUNK modular system within a very short time. This has the positive effect of drastically reducing the set-up times while increasing machine running times.
  • The VERO-S tombstones are available as double angled, triangle and octangle tombstones each with 400 x 400 mm or 500 x 500 mm pallet size. With one central connection per module row, the modules can be quickly and easily unlocked.