KMRS HSK 25
冷却液管道键
ID 9799149
KMRS HSK 25, 冷却液管道键
- 面向接口: HSK 25
- 直径: 5 mm
Technical details
| Para la interfaz | HSK 25 |
|---|---|
| D1 [mm] | 5.0 |
| D2 [mm] | 7.0 |
| L1 [mm] | 105.0 |
| Peso [kg] | 0.15 |
ID 9799149
| Para la interfaz | HSK 25 |
|---|---|
| D1 [mm] | 5.0 |
| D2 [mm] | 7.0 |
| L1 [mm] | 105.0 |
| Peso [kg] | 0.15 |