arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Cambie la selección del país para ver la información sobre los productos, servicios y personas de contacto relevantes para su ubicación.
PVB 50-32 Illustration similar

PVB 50-32

Accessories for standard magnetic clamping technology

ID 422392

Accessories for standard magnetic clamping technology

Product features:
  • Flexible pole extensions PVB 50
  • With through-bore and M8 screw.
  • Technology: Square pole
  • Compensation stroke 5 mm.
Technical data:
  • Dimensions: 47,5 x 45 x 32 mm
  • Compensation stroke: 5 mm
  • For pole size: 50 x 50 mm
Länge [mm] 47.5
Breite [mm] 45.0
Höhe [mm] 32.0
Min. Höhe [mm] 29.5
Max. Höhe [mm] 34.5
Ausgleichshub [mm] 5.0

Lieferumfang
Polverlängerung, Befestigungsschraube