VBB-5 1xIL-2x4P
Accessories for standard magnetic clamping technology
ID 420698
Accessories for standard magnetic clamping technology
Discontinuation information:
Discontinuation information:
- End-of-sales date: 2025-06-30
- Replaced by: 1601411
- Connection box 2 x 4-PIN for max. two magnetic chucks
- To install between control unit KEH plus and magnetic chuck
- To control up to two magnetic chucks
- With a metal and plastic sheath for protection against hot chips
- Cable length: 5 m
- Weight: 7 kg
Información técnica
| Comprimento do cabo [m] | 5.0 |
|---|---|
| Peso [kg] | 7.0 |
Escopo de fornecimento
Caixa de conexão, cabo, plugue, manual de operação