LP 410 Kartusche
Clamping force block accessories
Identyfikator 184213
Clamping force block accessories
Product features:
Product features:
- LP 410
Szczegóły techniczne
| Bundle | Cartridge |
|---|---|
| Color | grey-black |
| Basic oil | Mineral oil |
| Density [g/cm³] | 1.3 |
| Consistency class | 2.0 |
| Min. ambient temperature [°C] | -25.0 |
| Max. ambient temperature [°C] | 450.0 |
| Coefficient of friction | 0.08 |
| Shelf life [Jahre] | 3.0 |
| Suitable for | Cartridge 500 g |
| Weight [kg] | 0.5 |