arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBK-V 140 Illustration similar

GBK-V 140

Base jaws

ID 159157

GBK-V 140, Base jaws

Product features:
  • Serration: Straight serration
  • Mounting: Tongue and groove
  • Groove width: 18 mm
  • Width of path: 8 mm
  • Delivery unit: 1 set = 3 pieces
  • Scope of delivery: Including cylindrical screws
Tools:
  • Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Product group Base jaws
Mounting Tongue and groove
Serration Straight serration
Slot width N [mm] 18.0
Tab width S [mm] 8.0
Width B [mm] 20.0
Height H [mm] 30.0
Height H1 [mm] 27.5
Length L [mm] 56.0
Hole spacing b [mm] 32.0
Screws M8
m/set [kg] 0.52
1/2 Tooth pitch