MG10
Accessories for standard magnetic clamping technology
Identifikačné číslo 422950
Accessories for standard magnetic clamping technology
Product features:
Product features:
- Manual gaussmeter
- For determining the residual magnetism in the workpiece after machining.
- Dimensions: 75 x 60 x 25 mm
- Voltage: 9 V
- Weight: 0.2 kg
Technické údaje
| Length [mm] | 75.0 |
|---|---|
| Width [mm] | 60.0 |
| Height [mm] | 25.0 |
| Mains voltage [V] | 9.0 |
| Weight [kg] | 0.2 |