EWB-TG 315
Base jaws
ID 160702
EWB-TG 315, Base jaws
Product features:
Product features:
- Serration: Straight serration
- Mounting: Tongue and groove
- Groove width: 19.02 mm
- Width of path: 12.7 mm
- Delivery unit: 1 set = 3 pieces
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| 产品组 | 基爪 |
|---|---|
| 安装 | 十字槽 |
| 细齿 | 直齿 |
| 插槽宽度 N [mm] | 19.02 |
| 标签宽度 S [mm] | 12.7 |
| 宽度 B [mm] | 50.0 |
| 高度 H [mm] | 46.0 |
| 高度 H1 [mm] | 43.0 |
| 长度 L [mm] | 120.0 |
| 孔距 b [mm] | 63.5 |
| 螺钉 | 5/8" |
| m/套 [kg] | 4.5 |
圆柱形螺钉不包含在供货范围内。