arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
PZN-plus

PZN-plus

Universal gripper
Universal 3-finger centric gripper with high gripping force and maximum moments due to multi-tooth guidance

Advantages – Your benefits

  • Robust multi-tooth guidance
    for precise handling
  • High maximum moments possible
    suitable for using long gripper fingers
  • Wedge-hook design
    for high power transmission and synchronized gripping
  • Air supply via hose-free direct connection or screw connections
    for flexible pressure supply in all automated systems
  • Comprehensive sensor accessory program
    for versatile querying possibilities and stroke position monitoring
  • Manifold options
    for special optimization for your specific case of application (dustproof, high-temperature, corrosion-protected, etc.)
  • Fastening at one gripper side in two screw directions
    for universal and flexible gripper assembly

Options and special information

  • Gripping force maintenance version AS/IS
    The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force.
  • Anti-corrosion version K
    for use in corrosion-inducing atmospheres
  • High-temperature version V/HT
    for use in hot environments
  • Power booster version KVZ
    if higher gripping forces are required
  • Dustproof version SD
    absolutely dustproof, increased degree of protection against ingress of materials.
  • Precision version P
    for the highest accuracy
  • ATEX version EX
    for explosive environments
  • H1G compliant grease
    for use in the food and pharmaceutical industries
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.
  • Additional versions
    Various options can be combined with each other.