描述
Advantages – Your benefits
- Compensation of workpiece-related tolerances and position inaccuracies
reduced risk of jamming, necessary assembly forces are reduced and wear of the workpiece and handling device is minimized - Direct assembly of a centric gripper
no need for additional adapter plates - Compact design
low height and weight - Pneumatic locking
long life time of the elastomers, rigid unit during travel - Monitoring of locking
for process reliable sequences and shorter cycle times
Options and special information
- Monitoring of the locking
by magnetic switch - Connections
two plug-in connections for hose - Ambient temperature
-10 °C to 90 °C - Operating pressure
from 4 bar up to 8 bar - Food-grade lubrication
The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.