arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
DPG

DPG

Garra vedada
Parallel gripper with sealed circular guides complies with the requirements as per IP 67

Advantages – Your benefits

  • Lip seal at the outside round guidance
    for permanent, secure gripper sealing
  • Air supply via hose-free direct connection
    for universal and flexible gripper assembly
  • Compact dimensions
    for minimal interfering contours in handling

Options and special information

  • Gripping force maintenance version AS/IS
    The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force.
  • Finger position
    can be monitored by magnetic and/or inductive proximity switches
  • The opening forces for the DPZ/DPG are specified as 4 bar compressed air. The DPZ/DPG may be operated with a maximum of 4 bar, if it is used for I.D. gripping!
  • Please use this gripper for replacement orders only. For new designs please use the follow-up gripper. We will gladly offer advice, please do not hesitate to contact us.