arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SHB-M 800 Illustration similar

SHB-M 800

Hard stepped top jaws

ID 121160

SHB-M 800, Hard stepped top jaws

Product features:
  • Serration: Modul 2
  • Groove width: 30 mm
  • Delivery unit: 1 set = 3 pieces
Tools:
  • Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
製品グループ 硬化焼き入れ段付きトップジョー
セレーション モジュール 2
スロット幅 N [mm] 30.0
幅 B [mm] 78.0
高さ H [mm] 87.0
長さ L [mm] 190.0
クランプ深さ T [mm] 37.0
クランプ深さ T1 [mm] 52.0
穴間隔 a [mm] 32.0
穴間隔 b [mm] 50.0
穴間隔 c [mm] 50.0
ネジ M24
材質 鋼 16MnCr5、焼き入れ
m/セット [kg] 15.0