SBMJ 50
Jaw blanks
ID 132149
SBMJ 50, Jaw blanks
- Serration: 1.5 mm x 60°
- Groove width: 10 mm
- Delivery unit: 1 piece
Technical details
Product group | Jaw blanks |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 10 |
Width B [mm] | 22 |
Height H [mm] | 47 |
Length L [mm] | 55 |
Min. distance a (jaw tip up to first hole) [mm] | 8 |
Min. distance b (first up to second hole) [mm] | 14 |
Screws | M8 |
Material | Steel 16MnCr5 suitable for case hardening |
m/piece [kg] | 0.4 |
When ordering a drilled version, please indicate the center hole distances a and b