SST
Sensor tester
ID 301400
Sensor tester SST
- Nominal voltage: 9 V
Technical details
| Connection 1 | M8x1 |
|---|---|
| Connection 2 | M12x1 |
| Connection 3 | Direct clamping |
| Housing material | Plastic |
| Battery | 9 V compound battery 6LR61 |
Battery not included in the scope of delivery