MMSK 65-S-PNP
Electronic magnetic switch
ID 301423
Electronic magnetic switch MMS
- Number of switching points: 1
- Cylindrical sensor
- Switching type: PNP
- Closer
- Cable length: 200 cm
- Electrical connection: open wire strands
- Nominal voltage: 24 V
Technical details
| Measuring principle | magnetic |
|---|---|
| Switching function | Closer |
| Type of switching | PNP |
| Number of switching points | 1 |
| Min. ambient temperature [°C] | -20.0 |
| Max. ambient temperature [°C] | 70.0 |
| LED display in sensor | no |
| Type of voltage | DC |
| Nominal voltage | 24.0 |
| Min. operating voltage | 10.0 |
| Max. operating voltage | 30.0 |
| Voltage drop [V] | 1.5 |
| Max. switching current | 0.2 |
| Cable connector/cable end | open wire strands |
| Cable length L [cm] | 200.0 |
| Cable diameter D [mm] | 3.3 |
| Min. bending radius (dynamic) [mm] | 21.0 |
| Min. bending radius (static) [mm] | 10.5 |
| Weight [kg] | 0.035 |
| Protection class IP (sensor, plugged) | 67 |
*Tested cutting emulsions: r.rhenus TU 43P, Motorex Swisscool Magnum UX 550 and Oemeta 760 (1008339).