arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-H 250 Illustration similar

STR-H 250

Top jaw blanks

ID 402203

System jaws, standard

Product features:
  • Top jaw blank, high
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 250
Technical data:
  • Dimensions: 120 x 125 x 100 mm
  • Material: 16MnCr5
  • Weight: 23 kg
Width [mm] 125.0
Height [mm] 100.0
Material 16MnCr5
Suitable for 250
Weight [kg] 23.0

Scope of delivery
Top jaw blanks